ID 22224
Too many parameters in #KIN TCP command programmed. | ||||
Description | Too many axis coordinates were programmed for the TCP position in the #KIN TCP DEF […] command. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify NC program. Reduce the number of coordinates programmed. If necessary, check the kinematics in the channel parameter list. The kinematic with ID 211 must be available. | |
Parameter | %1: | Current value [-] | ||
Number of programmed coordinates in the command. | ||||
%2: | Upper limit value | |||
Maximum number of programmable coordinates. | ||||
Error type | 1, Error message from NC program. | |||
| ||||