ID 51084
Queue for pending drive requests is already full. | ||||
Description | The maximum number of possible drive requests is dependent on the configuration. This number was exceeded. Possible causes:
| |||
Response | Class | 6 | Controlled stop of the axis. | |
Solution | Class | 6 | Reduce the number of drive requests | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of drive affected | ||||
%2: | Identification number [-] | |||
Number of object. (decimal notation) | ||||
%3: | Current value [-] | |||
Return value 1 of the service channel | ||||
%4: | Current value [-] | |||
Return value 2 of the service channel | ||||
Error type | - | |||
| ||||