ID 110690
When using P-AXIS-00403 WC_STATE must be configured in the process data. | ||||
Description | The axis parameter P-AXIS-00403 was configured for an axis of type TERMINAL but there is no signal in the process data to indicate that the process data loaded is valid (WC_STATE). The controller can therefore not detect the correct time to set the actual position and to include the calculation of the offset configured in P-AXIS-00403. | |||
Response | Class | 1 | Warning output, P-AXIS-000403 is set to zero. | |
Solution | Class | 0 | Either ..
.,. and restart the control. | |
Parameter | %1: | Logical axis number | ||
Logical axis number P-AXIS-00016 of axis | ||||
%2: | Drive type | |||
Drive type P-AXIS-00020 of the axis | ||||
%3: | Error value | |||
Parameterised value of P-AXIS-00403 | ||||
%4: | Corrected value | |||
New corrected value of P-AXIS-00403 | ||||
Error type | - | |||
| ||||