ID 70661
Axis exchange while distance control is active and sensor source is 'VARIABLE'. | ||||
Description | Distance control is active and the sensor signal is transferred via a channel-specific variable. | |||
Response | Class | 6 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check and modify the NC program. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected. | ||||
%2: | Block number [-] | |||
Block number of the axis exchange commanded | ||||
%3: | Current value [-] | |||
Active distance control signal source | ||||
Error type | - | |||
| ||||