ID 110694
P-AXIS-00237 exceeds maximum permissible value. | ||||
Description | The maximum distance (P-AXIS- 00237 - getriebe[i].wsi_meldung) between lubrication pulses was parameterised too large. The permissible maximum value depends on the resolution of the drive and the operation mode of the axis (P-AXIS-00015). | |||
Response | Class | 1 | Output a warning to correct the value of the maximum value allowed. | |
Solution | Class | 1 | Parameterise a small distance between two lubrication pulses. (P-AXIS- 00237) | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of affected axis | ||||
%2: | Error value [-] | |||
Parameterised distance between two lubrication impulses. | ||||
%3: | Corrected value [-] | |||
Corrected maximum value depending on the configuration. | ||||
Error type | - | |||
|