ID 22246
Number of filter cycles for thread cutting with actual speed is out of range of permissible value. | ||||
Description | The actual spindle speed may be noisy under certain circumstances. Values are smoothed by using this filter. The number of cycles under review is defined in P-CHAN-00835. The parameterised value for P-CHAN-00835 is greater than the permissible maximum value. The value is limited to the maximum. | |||
Response | Class | 1 | Warning and correction of parameter. | |
Solution | Class | 1 | Check and modify the parameters in P-CHAN-00835 | |
Parameter | %1: | Error value [-] | ||
Parameterised value for P-CHAN-00835 | ||||
%2: | Upper limit value [-] | |||
Upper limit for P-CHAN-00835 | ||||
%3: | Corrected value [-] | |||
Corrected value for P-CHAN-00835 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
|