ID 22245
Number of filter cycles for thread cutting with actual speed is out of range of permissible value. | ||||
Description | The actual spindle speed may be noisy under certain circumstances. Values are smoothed by using this filter. The number of cycles that are filtered can be defined in the NC program using the NC command #TURN[THREAD_CUT_N_CYCLES=..] . The specified number of cycles is outside of the permissible value range. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the NC program. Correct the value for the number of filter cycles. | |
Parameter | %1: | Error value [-] | ||
Programmed value for the number. | ||||
%2: | Lower limit value [-] | |||
Minimum value for the number. | ||||
%3: | Error value [-] | |||
Maximum value for the number. | ||||
Error type | 1, Error message from NC program. | |||
| ||||