ID 22269
Couple kinematics: Group has too many redundant degrees of freedom. | ||||
Description | A group of couple kinematics has too many redundant degrees of freedom for a single TCP coordinate. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Adapt the kinematic configuration | |
Parameter | %1: | Error value [-] | ||
Index of the incorrect group | ||||
%2: | Error value [-] | |||
Axis index of the associated TCP coordinate | ||||
%3: | Upper limit value [-] | |||
Maximum number of redundant degrees of freedom for a group | ||||
Error type | 1, Error message from NC program. | |||
| ||||