ID 315011
Tn factor for distance control is out of permissible range. | ||||
Description | The I-Tn integral action time for distance control [FCT-M3] may not be outside the limit values. Parameterisation is executed using:
| |||
Response | Class | 1 | Warning is output and correct the Tn factor. | |
Solution | Class | 1 | Check and correct the parameter for the Tn factor. | |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Error value [-] | |||
Incorrectly parameterised value of Tn factor | ||||
%3: | Lower limit value [-] | |||
Minimum value of Tn factor | ||||
%4: | Upper limit value [-] | |||
Maximum value of Tn factor | ||||
%5: | Corrected value [-] | |||
Corrected value of Tn factor | ||||
Error type | - | |||
|