ID 315009
Kalman sigma for distance control is out of permissible range. | ||||
Description | The degree of uncertainty of the recorded measured values [FCT-M3]for the Kalman filter of distance control may not exceed the specified limits. Parameterisation is executed using:
| |||
Response | Class | 1 | Warning output and value is corrected for Kalman sigma | |
Solution | Class | 1 | Check and correct the parameter for Kalman sigma. | |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Error value [-] | |||
Incorrectly parameterised value for Kalman sigma | ||||
%3: | Lower limit value [-] | |||
Minimum value for Kalman sigma | ||||
%4: | Upper limit value [-] | |||
Maximum value for Kalman sigma | ||||
%5: | Corrected value [-] | |||
Corrected value for Kalman sigma | ||||
Error type | - | |||
| ||||