ID 315006
Weighting factor for acceleration of distance control for lowering movement exceeds maximum permissible value. | ||||
Description | The acceleration used for lowering movement and feed motion can be weighted for distance control [FCT-M3]. However, the specified weighting factor is greater than permissible. For axis-specific distance control:
3D distance control:
| |||
Response | Class | 1 | Warning, weighting factor for acceleration is corrected. | |
Solution | Class | 1 | Check and correct the weighting factor accordingly. | |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Error value [0.1%] | |||
Incorrect weighting factor | ||||
%3: | Upper limit value [0.1%] | |||
Maximum permissible acceleration weighting | ||||
%4: | Corrected value [0.1%] | |||
Corrected value for acceleration weighting | ||||
Error type | - | |||
|