ID 140058
No callback function registered for handling a SERCOS-over-EtherCAT service channel read request. | ||||
Description | To use the SoE service channel together with the CNC SDK, a corresponding callback function must be stored to process a read request. This error occurs with a service channel read request from the CNC if no corresponding callback function was stored. | |||
Response | Class | 3 | Abort current job. | |
Solution | Class | 6 | To eliminate the error message, a corresponding callback method for processing a read request must be registered. Further information on this is contained in the API documentation of the CNC SDK. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected. | ||||
%2: | Identification number [-] | |||
Identification number of read request. | ||||
%3: | Logical channel number [-] | |||
Channel number of channel affected. | ||||
Error type | Fatal error by NC program or operator action. | |||
| ||||