ID 140059
An error occurred while processing a SERCOS-over-EtherCAT service channel read request. | ||||
Description | To use the SoE service channel together with the CNC SDK, a corresponding callback function must be stored to process a read request. This error occurs if an error has occurred during the processing of a service channel read request from the CNC within the callback function. | |||
Response | Class | 3 | Abort current job. Warning output. | |
Solution | Class | 3 | To eliminate the error message, the user must check why an error occurred in the callback function that he registered. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected. | ||||
%2: | Identification number [-] | |||
Identification number of read request. | ||||
%3: | Error value [-] | |||
Return value of the callback function | ||||
%4: | Logical channel number [-] | |||
Channel number of channel affected. | ||||
Error type | - | |||
|