ID 315007
Maximum distance change for distance control is out of permissible range. | ||||
Description | The parameterised value for the maximum distance change of the Kalman filter for distance control [FCT-M3] is outside the permissible limit value. For axis-specific distance control: (kenngr.distc.kalman_max_dist_change)
For 3D distance control: (dist_ctrl[i].kalman_max_dist_change) | |||
Response | Class | 1 | Warning, parameter for maximum distance change is corrected | |
Solution | Class | 1 | Check and correct the parameter accordingly | |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Error value [-] | |||
Incorrect maximum distance change | ||||
%3: | Lower limit value [-] | |||
Minimum value for maximum distance change | ||||
%4: | Corrected value [-] | |||
Corrected value for maximum distance change | ||||
Error type | - | |||
|