ID 310026
Distance control turned on without set distance given. | ||||
Description | Axis-specific distance control function (see FCT-M3//Specifying the distance) was enabled in “distance” mode without specifying a set distance.
Example of axis-specific distance control: Z [DIST_CTRL ON CONST_DIST SET_DIST=100]
Example of 3D distance control: #DIST CTRL ON [CONST_DIST SET_DIST=100] | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check and modify the process. Specify a set distance when enabling. | |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Block number [-] | |||
Block number in the NC program | ||||
%3: | Current value [-] | |||
Programmed operation mode of distance control | ||||
Error type | - | |||
| ||||