ID 310029
Distance control turned on with sensor source 'SECOND_ENCODER', but no second encoder configured. | ||||
Description | Distance control was activated with the sensor source “SECOND_ENCODER“.
| |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check and configure a second encoder or change the sensor source. | |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Block number [-] | |||
Block number in the NC program | ||||
%3: | Current value [-] | |||
Current sensor source | ||||
Error type | - | |||
|