ID 310025
Mode change while distance control is active. | ||||
Description | Axis-specific distance control supports two different operation modes (see FCT-M3// Operation mode of distance control)
If the distance control is active, a change in these operation modes is not allowed without previously disabling distance control (OFF) or freezing the current offset (FREEZE). | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check and modify the process. First disable distance control before activating the other mode. | |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Block number [-] | |||
Block number in the NC program | ||||
%3: | Current value [-] | |||
Current operation mode of the distance control | ||||
%4: | Error value [-] | |||
New programmed operation mode of distance control | ||||
Error type | - | |||
| ||||