ID 310024
Before activating distance control the command height must be specified. | ||||
Description | Before distance control is activated in “surface” mode, specify the command height of the workpiece surface SET_POS. Example of axis-specific distance control: Z [DIST_CTRL ON SET_POS=100] See: [FCT-M3//Specifying the workpiece surface]
Example of 3D distance control: #DIST CTRL ON [SURFACE SET_POS=100 … ] | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check and modify the NC program; set the command height before or on activating distance control. | |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Block number [-] | |||
Block number in the NC program | ||||
Error type | - | |||
| ||||