ID 315001
Acceleration for distance control must be greater/equal to zero. | ||||
Description | For distance control (see FCT-M3), the velocity used to compensate the distance can be adjusted. For axis-specific distance control using P-AXIS-00416 and for 3D distance control using P-CHAN-00803. The parameter used must be greater than zero. | |||
Response | Class | 1 | Output a warning and correct the parameter to the minimum value. | |
Solution | Class | 1 | Check and correct the parameter.
| |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Error value [mm/s²] | |||
Parameterised acceleration | ||||
%3: | Lower limit value [mm/s²] | |||
Minimum acceleration | ||||
%4: | Corrected value [mm/s²] | |||
Corrected acceleration. | ||||
Error type | - | |||
|