ID 310022
Axis was released with active distance control. | ||||
Description | When axis-specific distance control is active, one or several axes are to be released and their distance controlled. This is not permitted. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check and modify the process. Release the axis after deselecting distance control | |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Block number [-] | |||
Block number in the NC program | ||||
%3: | Error value [0.1 10^-7 mm or ø] | |||
Current offset due to distance control | ||||
%4: | Current value [-] | |||
Current state of distance control | ||||
Error type | - | |||
|