ID 310028
Change of sensor source while distance control is active not allowed. | ||||
Description | A change in sensor source with axis-specific and 3D distance control is not allowed.
Z[DIST_CTRL SENSOR_SOURCE=… ] or #DIST CTRL[SENSOR_SOURCE=… ] | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check and modify the NC program; use a valid sensor variable. | |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Block number [-] | |||
Block number in the NC program | ||||
%3: | Current value [-] | |||
Current sensor source | ||||
Error type | - | |||
| ||||