ID 310021
Distance control is still active at end of program. | ||||
Description | The end of the NC program M02/M30) was reached while distance control is still active. Distance control must be disabled before program end. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check and modify the process. Disable distance control before program end | |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Block number [-] | |||
Block number in the NC program | ||||
Error type | - | |||
| ||||