ID 310020
Sensor is completely retracted. | ||||
Description | The current offset of the distance control (see [FCT-M3]) was frozen. With axis-specific distance control, the moved axis has reached the minimum deviation of the probe sensor. With 3D distance control, the TCP reaches the maximum deviation of the probe sensor. A possible cause could be an increase in height of the workpiece. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check the sensor and the workpiece | |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Current value [0.1 10^-3 mm or ø] | |||
Current position value of sensor | ||||
%3: | Upper limit value [0.1 10^-3 mm or ø] | |||
Upper limit value for sensor position | ||||
%4: | Block number [-] | |||
Block number in the NC program | ||||
Error type | - | |||
|