ID 310018
Sensor signal: step of actual value oversized. | ||||
Description | During active distance control (see [FCT-M3) the encoder values of the sensor or probe system are monitored due to safety reasons to detect errors in the distance measurement. For axis-specific distance control, the limit is defined using P-AXIS-00417 and for 3D distance control using P-CHAN-00804. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check the sensor/probe system | |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Error value [1µm/s or 0.001°/s] | |||
Actual value change of sensor/probe system | ||||
%3: | Upper limit value [1µm/s or 0.001°/s] | |||
Permissible limit value P-AXIS-00417 or P-CHAN-00804 | ||||
%4: | Block number [-] | |||
Block number in the NC program | ||||
Error type | - | |||
|