ID 310015
Distance control is not enabled. | ||||
Description | Distance control is not selected. Distance control must be activated before commands can be specified for distance control (ON, SET_POS) in the NC program or in the PLC : For axis-specific distance control using P-AXIS-00328: lr_param.distance_control_on 1 For 3D distance control using P-CHAN-00500: configuration.decoder.function FCT_3D_DIST_CTRL | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check the activation. Activate the function depending on the distance control used. | |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Block number [-] | |||
Block number in the NC program | ||||
Error type | - | |||
|