ID 310014
Invalid transition for distance control. | ||||
Description | An invalid state transition was commanded for distance control in the PLC. This error can only occur with axis-specific distance control. For further information, see [FCT-M3//Section: Distance control states and transitions] | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check and modify the SPS program. | |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Block number [-] | |||
Block number in the NC program | ||||
Error type | - | |||
| ||||