ID 310011
Master axis not programmed for measurement run. | ||||
Description | A master axis must be specified in order to use the measurement function of distance control. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Program the master axis in the keyword “AX1“ or “AX2“. | |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Block number [-] | |||
Block number in the NC program | ||||
%3: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of axis AX1 | ||||
%4: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of axis AX2 | ||||
Error type | - | |||
| ||||