ID 310009
No minimum distance for capturing the measured values specified. | ||||
Description | A valid minimum distance of the measured values must be programmed in order to use the measurement function of distance control. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Program the minimum distance in the keyword “MIN_MEAS_DIST“. | |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Block number [-] | |||
Block number in the NC program | ||||
Error type | - | |||
| ||||