ID 310008
No minimum height difference for capturing the measured values specified. | ||||
Description | A valid minimum height difference must be specified in order to use the measurement function of distance control. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Program the minimum height difference in the keyword “MIN_MEAS_HEIGHT“. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control | ||||
%2: | Block number [-] | |||
Current block number | ||||
Error type | - | |||
|