ID 310007
No measuring variable for the measured values specified. | ||||
Description | A valid V.E. variable must be specified as array in order to read the recorded measuring points from the CNC. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 5 | Store valid V.E. variable in the keyword “MEMORY”. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control. | ||||
%2: | Block number [-] | |||
Current block number | ||||
Error type | - | |||
| ||||