ID 310006
Activation of measurement in current state of distance control not possible. | ||||
Description | In order to activate the measurement function of distance control, it must be in “INACTIVE” or “FREEZE” state. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 5 | Distance control must be returned to a valid state before activating the measurement function. Axis-specific distance control:
3D distance control:
| |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Error value [-] | |||
Distance control state | ||||
%3: | Block number [-] | |||
Current block number | ||||
Error type | - | |||
| ||||