ID 310005
Activation of distance control not possible because axis is part of active measurement. | ||||
Description | With axis-specific distance control, the axis to be controlled is still actively involved in a measurement when distance control was activated. With 3D distance control, an axis to be controlled is still involved in the measurement. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check and modify the process. Only activate distance control after measurement. | |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Error value [-] | |||
Distance control state | ||||
%3: | Block number [-] | |||
Block number that activates distance control. | ||||
%4: | Current value [-] | |||
| ||||
Error type | - | |||
|