ID 310004
Too many measuring points. Measurement is aborted. | ||||
Description | When the distance is measured using distance control, the number of measuring points exceeds the size of the array of the V.E. variable. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Adapt the size of the V.E. array or reduce the number of measuring points. | |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Block number [-] | |||
Block number of the measurement | ||||
%3: | Error value [-] | |||
Number of measuring points | ||||
%4: | Upper limit value [-] | |||
Maximum permissible number of measuring points | ||||
Error type | - | |||
|