ID 310003
Generation of smoothing filter with given parameters not possible. | ||||
Description | A filter for smoothing the measured distance values was parameterised for distance control (see FCT-M3) However, no valid filter can be created with the given filter parameters. Example of axis-specific distance control: %Example ;Select filter type N10 Z[DIST_CTRL FILTER_TYPE=KALMAN_MA] ; Parametrise filter N20 Z[DIST_CTRL DISTC_N_CYCLES=30 KALMAN_SIGMA=1000] ; Activate distance control N30 Z[DIST_CTRL ON CONST_DIST SET_DIST=1] ; … Example of 3D distance control: %Example ;Select filter type N10 #DIST CTRL [FILTER_TYPE=KALMAN_MA] ; Parametrise filter N20 #DIST CTRL [DISTC_N_CYCLES=30 KALMAN_SIGMA=1000] ; Activate distance control N30 #DIST CTRL ON [CONST_DIST SET_DIST=1] ; … Alternatively, the filter can also be defined by the corresponding axis parameters for axis-specific distance control. By analogy, this also applies to the channel parameters for 3D distance control. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check and modify the required parameter. | |
Parameter | %1: | Logical axis number [-] or Logical channel number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control, | ||||
%2: | Current value [-] | |||
Return value of filter generation | ||||
%3: | Current value [-] | |||
Active filter type. | ||||
Error type | - | |||
|