ID 310001
Generation of low pass filter coefficients with given parameters not possible. | ||||
Description | With distance control (see FCT-M3), a low-pass filter was parameterised to smooth the measured distance values. However, no valid filter can be created with the given filter parameters. For axis-specific distance control:
For 3D distance control:
Or, the low-pass filter can be programmed in the NC program for axis-specific and 3D distance control. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check filter cut-off frequency. It must be less than 0.5 / GEO cycle time (Nyquist theorem). Try to reduce the filter order. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of the axis affected, parameter is only output for axis-specific distance control. | ||||
%2: | Current value [-] | |||
Return value of filter generation | ||||
%3: | Current value [-] | |||
Filter order of low pass filter | ||||
%4: | Current value[Hz] | |||
Characteristic frequency of low-pass filter | ||||
%5: | Current value [µs] | |||
Cycle time of GEO task | ||||
Error type | - | |||
|