ID 315002

Number of filter cycles for distance control exceeds valid range.

Description

Distance control (see FCT-M3) uses an average value filter to smooth the sensor signal. However, the number of specified filter cycles for this filter exceeds the maximum permissible value.

For axis-specific distance control using P-AXIS-00413, and for 3d distance control using P-CHAN-00800.

Response

Class

1

Output a warning and correct the parameter to the minimum value.

Solution

Class

1

Check and correct the parameter accordingly.

  • Axis-specific distance control P-AXIS-00413
  • 3D distance control P-CHAN-00800

Parameter

%1:

Logical axis number [-] or Logical channel number [-]

Logical axis number P-AXIS-00016 of the axis affected for axis-specific distance control,
logical channel number P-CHAN-00400 for 3D distance control.

%2:

Error value [-]

Parameterised value for the number of filter cycles

%3:

Corrected value [-]

Correct the value for the number of filter cycles

%4:

Upper limit value [-]

Maximum value for the number.of filter cycles

Error type

-