ID 292085
Couple kinematics: All groups are configured with group ID 0. | ||||
Description | All groups in a couple kinematic have the ID 0 (P-CHAN-00447).
Incorrect configuration trafo[0].id 1 trafo[0].type 45 … trafo[1].id 2 trafo[1].type 91 … trafo[2].id 3 trafo[2].type 210 trafo[2].group[0].id 0 trafo[2].group[0].workpiece_cs 200 trafo[2].group[0].chain[0] 1 trafo[2].group[1].id 0 trafo[2].group[1].chain[0] 2
Corrected entries: trafo[2].group[0].id 100 … trafo[2].group[0].id 200 | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the configuration of the couple kinematic. | |
Parameter | %1: | Current value [-] | ||
ID of incorrectly configured kinematic, | ||||
%2: | Error value [-] | |||
Internal ID of error cause (only for diagnosis by specialists) | ||||
Error type | - | |||
| ||||