ID 120822
Torque of the robot axis is invalid or missing. | ||||
Description | When the load model (FCT-C48) is used, the maximum torque must be specified for the axis using P-AXIS-00798 for all robot axes. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 6 | Check the axis torques specified P-AXIS-00798 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Error value [Nm] | |||
Incorrect axis torque | ||||
Error type | 1, Error message from NC program. | |||
| ||||