ID 22250
Number of programmed microjoints in NC block is greater than permissible maximum. | ||||
Description | The number of microjoints that may be programmed in an NC block is limited. The permitted number was exceeded. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the NC program. Reduce the number of microjoints per line. | |
Parameter | %1: | Current value [-] | ||
Programmed number of microjoints in NC block | ||||
%2: | Upper limit value [-] | |||
Maximum permitted number of microjoints in NC block | ||||
%3: | Block number [-] | |||
Block number of affected NC line | ||||
Error type | 1, Error message from NC program. | |||
| ||||