ID 70656
Drive encoder range can not be changed by a list update. | ||||
Description | The modulo range of the drive encoder (P-AXIS-00528) cannot be changed by list update in its present state. | |||
Response | Class | 1 | Warning output; current value is retained | |
Solution | Class | 1 | Carry out the following steps to change the parameter by a list update:
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Error value[-] | |||
New value for P-AXIS-00528 to be used from the list update. | ||||
%3: | Corrected value [-] | |||
Current value of P-AXIS-00528 | ||||
%4: | Error value [-] | |||
State of tracking mode, expected value: True (1) | ||||
%5: | Error value[-] | |||
State of drive release, expected value: False (0) | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||