ID 22248
Incompatible interface version received. | ||||
Description | During the initial handshake between the CNC and the external tool management system, the interface version of the two participants is checked. The requested interface version of the external tool management system does not match the expected interface version of the CNC. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 6 | Check and modify processing and supply of requested data in external tool management. Update the external tool management system. | |
Parameter | %1: | Expected value[-] | ||
Own and expected interface version | ||||
%2: | Error value[-] | |||
Received interface version of the external tool management system | ||||
Error type | 1, Error message from NC program. | |||
| ||||