ID 110689
No main and secondary encoders can be parameterised for this drive type. | ||||
Description | No main and secondary encoders can be parameterised for this drive type. | |||
Response | Class | 1 | Warning, no reaction. | |
Solution | Class | 1 | Check and modify P-AXIS-00823 and P-AXIS-00824 Do not parameterise both parameters for the drive type used. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of drive affected. | ||||
%2: | Error value [-] | |||
Parameterised signal of the main encoder. | ||||
%3: | Corrected value [-] | |||
Parameterised signal of the secondary encoder. | ||||
%4: | Drive type [-] | |||
Drive type P-AXIS-00020 of the axis. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||