ID 70654
Secondary encoder can not be changed via list update. | ||||
Description | An attempt was made to change the secondary encoder signal (P-AXIS-00824) using an axis list update. This is not possible. The controller must be restarted to change the secondary encoder signal. | |||
Response | Class | 6 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Perform a reset. A change to the secondary encoder signal (P-AXIS-00824) requires a controller restart. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of drive affected | ||||
%2: | Error value [-] | |||
New parameterised value for P-AXIS-00824 | ||||
%3: | Corrected value [-] | |||
Previous value of the secondary encoder signal (P-AXIS-00824) | ||||
Error type | 11, Error message from position controller. | |||
| ||||