ID 70652
Main encoder not found. | ||||
Description | The main encoder was configured in the axis parameter list using P-AXIS-00823. The configured entry was not found. | |||
Response | Class | 5 | Abrupt stop for the defective axis, feedhold for the other axes. | |
Solution | Class | 6 | Check and modify P-AXIS-00823. The parameterised drive signal must match the data item of the parameterised nc_ref. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of master axis | ||||
%2: | Error value [-] | |||
Main encoder signal which is to be used as the actual position value. P-AXIS-00823 | ||||
Error type | 11, Error message from position controller. | |||
| ||||