ID 110684
Default parameter for torque detection for functions with detection of fixed stop greater than 100%. | ||||
Description | The default limit for torque for functions that detect a fixed stop (P-AXIS-00818) must be smaller than 1000. | |||
Response | Class | 1 | Warning and correct the value to 1000 [0.1%]. | |
Solution | Class | 1 | Set value for P-AXIS-00818 less than 1000. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of drive, see P-AXIS-00016 | ||||
%2: | Current value [0.1%] | |||
Parameterised incorrect value of P-AXIS-00818 | ||||
%3: | Corrected value [0.1%] | |||
Corrected value of P-AXIS-00818 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||