ID 110682
Velocity limit during homing to a fixed stop is higher than 100%. | ||||
Description | The value for kenngr.homing.torq_detect_velocity_limit (P-AXIS-00347) must be less than 1000. | |||
Response | Class | 1 | Warning and value corrected to 1000. | |
Solution | Class | 1 | Set value for P-AXIS-00347 less than 1000. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of drive, see P-AXIS-00016 | ||||
%2: | Current value [0.1%] | |||
Parameterised incorrect value of P-AXIS-00347 | ||||
%3: | Corrected value [0.1%] | |||
Corrected value of P-AXIS-00347 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||