ID 70651
Retraction distance after fixed stop detection for gantry axis to small. | ||||
Description | An insufficient retraction distance was parameterised for a hard gantry axis during homing to a fixed axis. The retraction distance after fixed stop detection (P-AXIS-00348) must be greater than the resettable path distance (P-AXIS-00072) so that the gantry difference can be definitely extended. | |||
Response | Class | 1 | Warning output, correct the resettable path distance (P-AXIS-00348) of the slave axis onto the retraction distance (P-AXIS-00072) of the master axis. This makes the resettable path distance smaller. | |
Solution | Class | 1 | Parameterise a longer retraction distance (P-AXIS-00072) in the master axis. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the master axis, see P-AXIS-00016 | ||||
%2: | Error value [0.1 µm] | |||
Retraction distance of the master axis, see P-AXIS-00348 | ||||
%3: | Logical axis number [-] | |||
Logical axis number of the slave axis P-AXIS-00016 | ||||
%4: | Error value[0.1 µm] | |||
Resettable path distance of the slave axis, see P-AXIS-00072 | ||||
%5: | Corrected value [0.1 µm] | |||
Corrected resettable path distance of the slave axis, see P-AXIS-00072 | ||||
Error type | - | |||
| ||||