ID 1001149
Number of configured string labels exceeds the upper limit. | ||||
Description | The number of string labels is defined in the channel parameter P-CHAN-00515. The configured value is greater than permitted. | |||
Response | Class | 1 | Output of warning: Apply the permitted maximum value. | |
Solution | Class | 1 | Check and modify P-CHAN-00515 | |
Parameter | %1: | Current value [-] | ||
Configured value for P-CHAN-00515 | ||||
%2: | Corrected value [-] | |||
Corrected value for P-CHAN-00515 | ||||
Error type | - | |||
| ||||