ID 110680
Change of P-AXIS-00794 requires restart of the control. | ||||
Description | A change in the parameter P-AXIS-00794 pos_lag_model.window_size requires a controller restart. | |||
Response | Class | 1 | Output of warning; adopt the new value. | |
Solution | Class | 1 | The new value is adopted; a controller restart is required. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [-] | |||
Current value for P-AXIS-00794. | ||||
%3: | Corrected value [-] | |||
New value for P-AXIS-00794. | ||||
Error type | - | |||
| ||||