ID 110675
The configured bit in P-AXIS-00815 is not supported. | ||||
Description | The parameterised bit in “antr.probe_actuated_bit“ (P-AXIS-00815) to support the measurement status is not supported. | |||
Response | Class | 1 | Warning output; the value is reset. | |
Solution | Class | 1 | Bit 6/7 must be parameterised for CANopen, see P-AXIS-00815 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of drive affected | ||||
%2: | Current value [-] | |||
Invalid parameterised value for P-AXIS-00815 | ||||
%3: | Corrected value [-] | |||
Corrected value for P-AXIS-00815 | ||||
Error type | - | |||
| ||||